IESNA:LM-63-2002
[TEST]P1056041
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S575D840-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 4, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1266
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
783.2 775.9 772.3 765.7 757.7 747.5 734.4 719.1 703 684.1
664.4 643.9 621.3 597.3 572.5 547 520 492.3 465.3 436.8
408.4 379.2 350 320.9 291.7 261.8 231.9 202 169.9 142.2
112.3 86.8 60.5 37.2 16.8 2.9 0
783.2 785.4 781 772.3 759.9 744.6 726.4 705.2 682.6 658.5
631.5 603.8 573.9 543.3 511.9 479.9 447 413.5 379.9 346.4
312.9 279.3 245.8 212.2 179.4 146.6 116.7 89 63.4 43
30.6 19.7 10.9 5.8 2.9 1.5 0
783.2 778.9 769.4 754.8 735.8 713.2 687 657.8 625.7 591.4
555 517.1 477.7 438.3 398.9 359.5 320.1 282.2 245.8 210
175.8 144.4 116 89.7 70 57.6 45.9 35 26.3 19
13.9 10.2 7.3 5.1 2.9 1.5 0
783.2 779.6 765.7 747.5 723.4 695 662.9 626.4 585.6 542.6
498.8 454.3 409.8 366.1 323.1 282.2 243.6 207.1 172.8 140.7
113 92.6 77.3 65.6 53.2 42.3 32.8 25.5 19.7 15.3
11.7 9.5 6.6 4.4 2.9 1.5 0
783.2 781 769.4 749 722 690.6 654.9 614.8 571 525.8
478.4 433.9 385.1 342.8 299.7 258.9 221 186 152.4 123.2
101.4 84.6 72.2 59.8 48.1 37.9 29.9 23.3 19 14.6
10.9 8.8 6.6 4.4 2.9 1.5 0
